igus Heavy Duty Drag Chains for Long Travel and Gliding Applications

Heavy Duty Drag Chains for Unsupported Travel and Gliding Applications

Whitepaper

The Ultimate Guide to Crane Industry Innovations: Boosting Safety, Efficiency, and Reliability

Types of drag chains for different applications:

E4.1 e-chain®

  • Inner height .83 - 13.78 in.
  • Crossbars removable along the inner/outer radius
  • Undercut design for the most lateral stability
  • High push force on long travels, unsupported lengths
  • Noise-reducing "brakes" and optional noise dampers
  • Outer and inner side links for quick assembly

E4Q - e-chain®

  • Tool-free opening and closing
  • Reduced projection into the interior for easier filling with the open e-chain®
  • 15% greater crossbar pull-out strength
  • 10% less weight thanks to material recesses
  • Optionally 17dB(A) quieter due to noise dampening parts made of noise-optimized material - only upon request

E4/4 - e-chain®

  • For long travels up to 1,312 ft (without rollers)
  • Best solution for unsupported, side-mounted travels
  • Excellent for extreme indoor & outdoor conditions
  • Works well in harsh temperatures, dirt or debris
  • High torsional rigidity, ESD available
  • Roller links available for long travel up to 2,625 ft
  • Snap-open along the inner and outer radius

E4/Light - e-chain®

  • Lightweight and cost-effective
  • Smaller side links, thinner crossbars
  • Optimized ratio of interior & exterior dimensions
  • Numerous interior separation options
  • Wide range of modular accessories
  • Narrow outer links
  • Maximum travel up to 1,312 ft

E4/100 - e-chain®

  • Most universal and low-noise E4 chain
  • Additional noise reduction with rubber pads
  • Numerous interior separation options
  • Wide range of modular applications
  • Widths up to 118 in. possible with extension links
  • Openable along both the outer and inner radius
  • Maximum travel: 1,476 ft

P4 - e-chain®

  • Inner height 1.26 to 3.15 in.
  • Crossbars every link: crossbars removable along the inner and outer radius
  • Long travels of up to 2,625 ft and more
  • High fill weight of up to 21.16 lb/ft
  • High speeds of up to >32.8 ft/s
  • iF Product Design Award 2007

rol e-chain® - rolling vs. gliding

  • Inner height: 1.26 to 3.15 in.
  • Available in two versions; crossbars every link and fully enclosed design
  • For especially demanding applications
  • 75% less drive power, rolling
  • Speeds up to 19.7 ft/s possible
  • Uniform roller resistance in dirty environments

autoglide - e-chain®

  • Self-guiding without guide troughs
  • For travels up to 263 ft & speeds up to 8.2 ft/s
  • Quick-filling, simply press cables into the carrier
  • Chain links of one piece
  • Very fast installation times for long travels
  • Narrow installation width, quiet operation
  • Safe, quiet, abrasion-resistant & energy efficient

E4.1L - e-chain®

  • Light, cost-effective, short assembly time
  • Combines advantages of E2/000 and E4.1
  • Snap-open along the inner and outer radius
  • Optimized interior/exterior dimensions ratio with narrow outer links and crossbar shape.
  • Inner diameter very accessible for easy filling.
  • Unique side plate with tongue and groove system.

Applications for Drag Chains

heavy duty construction machinery

Construction Machinery

heavy duty bulk material handling

Bulk Material Handling & Mining

crane application image

Port & Terminal Cranes

heavy duty oil and gas industry

Oil & Gas

heavy duty EOT and indoor cranes

EOT and Indoor Cranes

heavy duty offshore industry

Offshore Equipment

Railway

Railway

Woodworking

Woodworking

e-chain cable carrier online tools

e-chain expert

Expert Configurator

Orange Services

CAD Library

3d models

Interactive 3D models

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

Dan Thompson
Dan Thompson

Senior Product Manager

+1 800 521 2747Courriel