Change Language :
Components in heavy-duty machinery need to be able to stand up to harsh environmental conditions, including exposure to dirt and dust, extreme temperatures, oil, and even chemicals. While metal bearings and cable management solutions like festoons or cable reels are popular within heavy-duty applications, they're far from ideal. Durable, dry-running plastic iglide® bearings not only eliminate routine maintenance for bearing points, but they're resistant to dirt, dust, and corrosion, and can withstand high edge loads and surface pressures of up to 36,260 psi.

Fill out the form below and we will send you a sample box of bearings for heavy-duty applications, free of charge.


Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.