construction machinery banner

Cable carriers, polymer bearings & shafting for the construction machinery industry

  • Dry-running, dirt-resistant plastic bearings, no grease required
  • High edge loads and surface pressures up to 36,260 psi
  • GKF shafting with 3x the corrosion resistance of zinc, nickel, and chrome plating
  • Extends service life of iglide® bearings by up to 40-60%
  • Cable management systems guaranteed to last up to 4 years
  • Resistant to shock, vibration, corrosion, UV - loads up to 403 lbs/ft
  • Flexible cables designed for any type of motion in harsh environments

Application Examples

Hoists

cherry picker hoist 3D still application image

Excavators and loaders

excavator 3D application image

Road construction & tunneling machines

3D application image for road construction machinery

Drilling equipment

3D still construction machinery drilling rig

Concrete and mortar machines

3D still construction machinery concrete mixer

Construction and commercial vehicles

3D still construction machinery flatbed application

Bearings & Shafting for Construction Machinery

iglide G bearings

iglide® G

  • High wear resistance
  • Resistant to dirt and dust
  • Cost-effective
  • Over 650 sizes available from stock
iglide Q2 bearings

iglide® Q2

  • The durable heavy duty bearing
  • Wear-resistant and dimensionally stable at high loads
  • Good price/performance ratio
iglide Q3E bearings

iglide® Q3E

  • Suitable for use under extreme loads
  • Cost-effective thanks to injection molding
  • Dry operation eliminates the need for lubricants
  • Tested in our test laboratory
igutex TX1 heavy duty bearing

igutex® TX1

  • Excellent load bearing capacity under high radial loads
  • Good abrasion resistance & liquid media resistance
igutex TX3 heavy duty bearing

igutex® TX3

  • Lowest wear rates under extreme dry-running conditions
  • No external lubrication; reduced maintenance
  • Long service life due to low wear
GKF shafting for heavy duty applications

GKF shafting

  • 3x the corrosion resistance of zinc, nickel, and chrome plating
  • Specially designed for aggressive environments with dirt, dust, and corrosion

Explore the Engineer's Toolbox


Cable Carriers for Construction Machinery

E4.1 series cable carriers

E4.1 Series

  • Low-noise operation
  • Numerous interior separation options available
  • Max. travel distance over 656 ft
iglide Q2 bearings

E4Q Series

  • Optional noise damping
  • Vertical and horizontal stop-dogs
  • 10% less weight due to material recesses
hybrid YE series e-chain cable carriers

Hybrid YE Series

  • 50% lighter than pure steel chain
  • 50% longer unsupported length vs pure plastic chain

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

Stephen Bowman
Heavy Duty Industry Expert(800) 521-2747Courriel