agriculture industry banner

Bearings, shafting, linear guides, and cable carriers for the agricultural industry


Customer Applications

Grain handling manufacturer wins gold with plastic bearings

J&M Manufacturing
Lemken
liner
Agrobot

Bearings & Shafting for Agricultural Machinery

iglide G bearings

iglide® G

  • High wear resistance
  • Resistant to dirt and dust
  • Cost-effective
  • Over 650 sizes available from stock
iglide Q2 bearing

iglide® Q2

  • The durable heavy duty bearing
  • Wear-resistant and dimensionally stable at high loads
  • Good price/performance ratio
iglide Q3E bearings

iglide® Q3E

  • Suitable for use under extreme loads
  • Cost-effective thanks to injection molding
  • Dry operation eliminates the need for lubricants
  • Tested in our test laboratory
igutex TX1 heavy duty bearing

igutex® TX1

  • Excellent load bearing capacity under high radial loads
  • Good abrasion resistance & liquid media resistance
igutex TX3 heavy duty bearing

igutex® TX3

  • Lowest wear rates under extreme dry-running conditions
  • No external lubrication; reduced maintenance
  • Long service life due to low wear
gkf shafting

GKF shafting

  • 3x the corrosion resistance of zinc, nickel, and chrome plating
  • Specially designed for aggressive environments with dirt, dust, and corrosion

Components for Driver's Cabins in Agricultural Machinery

agricultural machinery cabin applications
  1. Mirror adjustment: iglide® J plain bearing
  2. Monitor adjustment: drylin® W guide carriages
  3. Headrest adjustment: drylin® W linear guides
  4. Steering column: iglide® G plain bearing
  5. Operating elements: triflex®
  6. Hydraulic valve connection: igubal® spherical bearing
  7. Seat back adjustment: drylin® W linear guides
  8. Armrest adjustment: drylin® W linear guides
  9. Seat adjustment: E2 e-chain® and chainflex® cables

Cable Carriers for Agricultural Machinery

E4.1 series cable carriers

E4.1 Series

  • Low-noise operation
  • Numerous interior separation options available
  • Max. travel distance over 656 ft
E4Q series e-chain

E4Q Series

  • Optional noise damping
  • Vertical and horizontal stop-dogs
  • 10% less weight due to material recesses
hybrid YE series e-chain

Hybrid YE Series

  • 50% lighter than pure steel chain
  • 50% longer unsupported length vs pure plastic chain

Browse the Engineer's Toolbox


Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

Stephen Bowman
Heavy Duty Industry Expert(800) 521-2747Courriel