Change Language :
Jib cranes are often needed when the load lift of relatively small loads over mostly short travels does not justify the use of overhead cranes. For cable guidance, energy chains are a good choice, as they are quick to install and require little installation space on the crane girder. While trailing cables can often hang down a long way on the crane girder when it is closed, the e-chain can increase operational safety thanks to its compact design. Combined with our chainflex cables for moving applications, energy and data can be guided reliably. We can also provide cable guidance on the jib crane for the trolley or the control system with a travel length of up to 10m. Supplementary sensors on the energy chain can also optionally monitor the condition of the cable guidance to detect problems early on and, in an emergency, quickly warn of a failure.

Toolbox Blog:
Stop wasting time and money due to cable failure on your jib cranes. Read this blog to learn about a more reliable & effective cable management solution for jib cranes.


Provide guidance for cables and energy chains while keeping them protected and safe in wind and fluctuating temperatures, minimizing downtime.

Deliver data, energy, fluids and air safely in a single energy chain system. For narrow compact spaces and fast lane movement.
A jib crane is a type of crane with a horizontal arm (jib or boom) mounted to a vertical mast, allowing for horizontal rotation and load lifting within a specific radius.
Cable festoons, cable reels, and cable carriers are essential components that manage cables and hoses for safe and efficient crane operation.
Energy chains and guide troughs, like the guidelok swing GLO.S, are alternatives that minimize installation space, reduce maintenance, and enhance performance.
Jib cranes are widely used in manufacturing, construction, warehousing and logistics, shipbuilding and ports, and the automotive industry.
Gorbel jib cranes are a type of crane designed for lifting and moving materials within a workspace, characterized by their horizontal arm and rotation capability.
Articulating jib cranes offer flexibility in movement, allowing for precise positioning and handling of loads around obstacles and in tight spaces.
A column mounted jib crane is attached to a vertical column or pillar, providing a stable base and enabling 360-degree rotation for improved load handling.
Articulated jib cranes are commonly used in manufacturing, assembly, and maintenance tasks where precise load placement is required.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!