Energy chains and plain bearings for concrete and mortar processing machines

Truck mixer concrete pump, Pumi with e-chains in the supports
Truck mixer concrete pump, Pumi with e-chains in the supports
Heavy-duty brochure

Heavy-duty brochure

individual sample

Order sample

e4q energy chain

Guide hydraulics safely

  • One-piece extender crossbar design for the strongest hydraulic hose guidance in a small installation space
  • Can be assembled close to the base of support legs
Heavy-duty plain bearing

Maintenance-free heavy-duty plain bearings

  • Made of high-strength fibre composite material
  • Lubrication/maintenance-free
  • Dirt-resistant
chainflex control cable

For reliable data transfer

  • For heavy-duty use
  • Oil and UV-resistant
  • Outer jacket optionally made of TPE, PUR or PVC
Components from 3D printing

Customised components from 3D printing

  • Made from abrasion-resistant iglidur plastics
  • From prototypes to high-volume production
Energy chain configurator

Energy chain configurator

Construction machinery application examples

Success stories

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

igus® Inc. Canada+1 800 965 2496Courriel