Change Language :

Drilling rig components are exposed to high loads: Dirt, dust and high vibration levels put a strain on them. Our energy chains ensure the protection and safe guidance of hydraulic and other cables on feed carriages and crushers of horizontal drilling systems (HDD rigs) or on the mounts of vertical drilling rigs. We offer modular chains made of solid plastic, a hybrid plastic-steel version for heavy-duty applications and complete systems including cables and connectors.
We also have heavy-duty materials in our product range in the area of plain bearing technology, which are used in chain drives, for example. They score points for being 100% lubrication-free, making time-consuming maintenance work superfluous.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.