Change Language :

No lubrication required
No additional lubrication needed, thanks to solid lubricants integrated into the plain bearings.

Dirt-resistant
Operate reliably even in combination with dirt, and the bearing point stays clean

For high loads
Suitable for use with edge loads and heavy loads

Vibration-dampening
The nature of the materials has a vibration-dampening effect at the bearing point

Corrosion-free
Safe use, even in contact with moisture and water

UV and weather-resistant
Reliable use when exposed to UV rays, heat and cold

For applications with particularly high loads, we offer a range of fibre composite bearings. They combine the excellent sliding properties of our iglidur plain bearings with a high-strength outer shell.

Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.