Dry-running polymer bearings in weeding technology

iglide bearings enable efficient weeding in the award-winning VarioCHOP system from samo

  • What was needed: iglide G plain bearings
  • Requirements: The chopping elements are exposed to harsh environmental conditions such as dust, dirt and moisture. The bearings must therefore be extremely robust. In addition, samo was also looking for a material that is dry-running and cost-effective.
  • Industry: Agriculture
  • Success for the customer: iglide plain bearings are robust, wear-resistant, corrosion-free, lightweight and dry-running. They are also very resistant to dust and dirt and easily absorb shocks and impacts. A total of 32 plain bearings are used in the application.
VarioCHOP
We were looking for a material that is lubrication-free, robust and cost-effective, which is why we opted for the [iglide] plain bearing from igus

Klemens Ollmaier

Managing Partner of samo Maschinenbau GmbH

Problem

Solution

iglide G plain bearings
iglidur G plain bearings

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

igus® Inc. Canada+1 800 965 2496Courriel