Change Language :
In particular, iglide® plain bearings help to increase the reliability and service life of increasingly powerful machines despite their increasing technical complexity. iglide® plain bearings do not require any grease for operation and therefore do not need to be lubricated. The maintenance effort of the bearing points can thus be reduced to a minimum. This effectively contributes to increasing the productivity and reliability of the machines.

Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.