cleanroom

Microelectronics: ISO class 1 parts

Components for every cleanroom that improve technology and reduce costs

igus® product benefits:

  • Suitable for cleanroom and ESD
  • Over 23 years of experience in the cleanroom sector
  • Cost-effective, Easy assembly
  • Flexibly expandable
  • Compact, light, low noise & vibration
  • Service life can be calculated online
  • Maintenance-free (24/7 use)
  • Complete system or individual components from batch size 1
  • Short delivery times

Selected products for the microelectronics industry

e-skin flat

Flat cable guidance system

  • Suitable for cleanroom IPA ISO Class 1
  • Modular and compact design
  • Cables can be replaced in minutes
  • Optionally with coordinated CFCLEAN stranded structure for high dependability
e-skin® soft

Two-piece corrugated tubes

  • Suitable for cleanroom according to IPA ISO Class 1
  • Two-piece, consisting of upper and lower shells
  • Fast assembly due to "zipper" opening function
  • For fast, short, unsupported applications
e-chain E6

e-chain® for high dynamics

  • Cleanroom IPA ISO Class 1
  • Very quiet: 32dB(A) at 1m/s
  • Crossbars openable from both sides
  • Smooth, cable-friendly interior
  • Release pretension by turning the inner link

Application examples for the cleanroom

e-skin flat in use in a linear system with air bearings

e-skin flat in use in a linear system with air bearings

Cleanroom application example semiconductors

e-chain® systems in semiconductor manufacturing

Cleanroom application example semiconductors

Wafer handling

Use in a laboratory unit for liquid handling.

drylin® TR high helix thread nuts for laboratory equipment

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

Rob Mommone
Rob Mammone

Product Manager

+1 800 521 2747Courriel