Nappy production line<br><font size="7">365 days lubrication-free continuous operation<br>thanks to drylin® linear axis</font>

Nappy production plant

365 days of lubrication-free continuous operation thanks to drylin® linear axis

Dry-running linear systems in diaper production lines

Profile

  • What was needed: lubrication-free drylin®-set Easy Tube, RJUM linear plain bearings, spindle linear units, hybrid bearings from the drylin® W-programme
  • Requirements: High load on linear technology due to frequent changeovers with continuous operation almost 365 days a year, high levels of dirt and dust, contamination due to friction effects
  • Sector: Textile industry
  • Success for the customer: Today, drylin® linear bearings are used for quick and reliable changeovers. They are lubrication and maintenance-free, insensitive to dust and dirt, corrosion-free, durable, quiet and lightweight.
SHTP-12 lead screw linear system

Problem

Solution

Figure 1: Format adjustment of the sensors for web centre control using the drylin® easytube SET-25 spindle linear unit. The spindle is reliably protected by the robust aluminium tube.

Figure 2: The sensor adjustment for film web centre adjustment is positioned using the drylin®-linear unit Easy Tube SET-25.

Figure 3: Format adjustment of pneumatic cylinders for cleaning blow-off using drylin® linear unit Easy Tube SET-25.

Figure 4: Centre adjustment of a four-lane 90° deflection using the drylin® lead screw linear system SHT-12-AWM for non-woven webs. A total of eight systems are in use.

Figure 5: Compact format adjustment for adjusting the inspection camera using the drylin® lead screw linear system SHTP-12-AWM.

Image 6: The SLW-2080-AWM linear spindle tables ensure synchronised height adjustment for pressing the packaged nappies into boxes.

Further application examples

Special measurement setup with lead screw axis, motor & control system

Drive technology application example

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology application example

Electric drive technology in an automated positioning system

Drive technology in an order picking unit

Linear axis for precision, clearance-free welding seam bend testing device

Linear axis for precision, clearance-free welding seam bend testing device

Lubrication-free linear axis for automated cocktail mixer

Lubrication-free linear axis for automated cocktail mixer
Drive technology shop

Drive technology online shop

Drive technology configurator

Drive technology configurator

Drive technology white paper

Download whitepaper

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

igus® Inc. Canada+1 800 965 2496Courriel