Special measurement setup<br><font size="7">lubrication-free spindle axes<br> for an F&amp;E measurement setup</font>

Special exhibition set up

lubrication-free spindle axles for an F&E trade fair setup

Profile

  • What was needed: Two different spindle axes, motor and motor controller
  • Requirements: Innovative, cost-effective and, above all, customised solutions are required for research and development in the field of sustainability. The solution also had to be suitable for cleanrooms
  • Industry: Robots
  • Success for the customer: Our lubrication-free spindle axes, in combination with the motor and control system, provide a cost-effective, turnkey solution.
Drive technology application example
D1

Configure lead screw axis

Problem

Solution

Impressions

Further application examples

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology application example

Electric drive technology in an automated positioning system

Drive technology in an order picking unit

Linear axis for precision, clearance-free welding seam bend testing device

Linear axis for precision, clearance-free welding seam bend testing device

Lubrication-free linear axis for automated cocktail mixer

Lubrication-free linear axis for automated cocktail mixer
Drive technology shop

Drive technology online shop

Drive technology configurator

Drive technology configurator

Drive technology white paper

Download whitepaper

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

igus® Inc. Canada+1 800 965 2496Courriel