Change Language :
At railway stations, airports, in break rooms and, increasingly, in self-service shops that are open 24 hours a day: Vending machines are becoming increasingly popular. There are numerous models, but many of the requirements for the moving components are the same. First and foremost, lead screws and nuts, linear rails, plain bearings, gears or
cable guides should work reliably, with the least possible maintenance and low costs. This is where our comes motion plastics into play.

Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.