Long-life bearing technology for PV systems

Reliably move solar trackers, permanently installed systems and floating PV without maintenance

  • UV-resistant, lubrication- and maintenance-free
  • Low-noise operation without torque fluctuations
  • Lowest friction coefficients thanks to tribo-optimised plastic
  • Suitable for tight installation spaces
  • Insensitive to dirt and dust
  • High, predictable service life
  • Low costs
Tracker system, fixed mounting, floating PV and cleaning system
Photovoltaic sample box

Order the sample box free of charge

White paper solar technology

Download whitepaper

Top products for photovoltaic systems

NEW: pillow block bearing igubal® ESQM 2.0

  • 3 times higher UV resistance thanks to optimised housing and spherical cap material
  • 20 mm lower installation height thanks to sheet metal bracket on the upper part of the housing
  • Recesses for cable guidance along the profile
  • Easier installation thanks to U-alignment of the spherical ball and pins on the lower housing that prevent the bearing from slipping away
  • Static radial load: at 0° angle compensation = 50 kN; at 9° = 25 kN
igubal® ESQM 2.0
igubal pillow block bearings ESQM in solar plants

Split pillow block bearing for square profiles - our classic design

  • Split design of housing and spherical ball
  • Compensation of misalignments
  • Simple assembly and disassembly
  • For long service life at high loads
igubal metal rod end bearing KARM in solar plant

Metal rod end with male thread

  • For rotating, oscillating and linear movements
  • Suitable for long-term use at temperatures from -40 to +90 °C
  • Insensitive to dirt, dust and moisture
  • Maintenance-free dry operation
drylin lead screw nut in photovoltaic tracker

Dry-running lead screw technology

  • Lubrication and maintenance-free
  • Insensitive to dirt, dust and moisture
  • Low coefficient of friction - low wear rates
  • Temperature-resistant
  • Various shapes
iglidur PRT-04 toothed and non-toothed

slewing ring ball bearing, slewing ring

  • With sliding elements made of wear-resistant high-performance plastic
  • 100 % lubrication and maintenance-free
  • Insensitive to dirt and moisture
  • Rings made of anodised aluminium or stainless steel
igubal  flange mounted bearing EFOM with two mounting holes

Flange bearing with 2 fixing holes

  • Compensation of misalignments
  • Absolutely corrosion-free
  • Very low weight
  • Maintenance-free dry operation
Rods and plates made of iglidur bar stock

plastic-bar stock

  • 100% maintenance and lubrication-free
  • Outstanding wear resistance
  • Resistant to dirt, dust and moisture
  • No minimum order value, no minimum order quantity

Solar pillow block bearings impress in laboratory test

Successfully in use

PV tracking system from Axiom Research Labs

Reliable tracking with igubal® pillow block bearings

TecnoSun PV tracker

Durable in all weathers: plain bearings in the PV tracker

PV cleaning robot

Clean storage solutions for solar surface cleaning device

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

igus® Inc. Canada+1 800 965 2496Courriel