Reliable movement with igubal pillow block bearings in solar trackers

Application Overview

Axiom Research Labs solar trackers
  • What was needed: pillow block bearing for the bearing of square profiles that support the solar modules
  • Requirements: low-friction, dry-running, UV-resistant, corrosion- and maintenance-free
  • Industry: Renewable energies, solar technology
  • Success for the customer: igubal® ESQM-pillow block bearings with a guaranteed service life of 25 years are the perfect alternative to metal bearings that require regular lubrication/maintenance and have a corrosion problem. The robust solid plastic spherical plain bearings with low-friction spherical ball compensate for misalignment and enable permanent smooth movement without lubrication, corrosion and maintenance. Thanks to their split design, they are quick and easy to install.

Problem

Solution

As part of a demo pilot project, Axiom Research Labs in Pavagada in the Indian state of Karnataka successfully converted around 140 kW of an existing system to igubal® ESTM-bearing.

The bearings are easy to install and simply compensate for misalignments caused by an uneven surface, for example.

Successfully tested in the laboratory for UV resistance and wear resistance, the solar bearings have a guaranteed service life of 25 years.

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

Nate Guadagni
Nate Guadagni

igubal Product Manager

1 401 438-2200Courriel