Renewable Energies industry

Durable, maintenance-free components for renewable energies

Advantages of igus® products:

  • Dry-running and maintenance-free
  • UV-resistant
  • Insensitive to dirt and dust
  • Resistant to weathering
  • Corrosion-resistant
  • Long, predictable service life
  • Customized solutions
PV tracker

Solar power + thermal energy

Hydroelectric power station

Hydropower

Wind turbine

Wind power

NEW: pillow block bearing igubal® ESQM 2.0

The new generation of our solar tracker-bearing

  • 3 times higher UV resistance thanks to optimised housing and spherical cap material
  • 20 mm lower installation height thanks to metal bracket on the upper part of the housing
  • Recesses for cable guidance along the profile
  • Easier installation thanks to U-alignment of the spherical ball and pins on the lower housing that prevent the bearing from slipping away
  • Static radial load: at 0° angle compensation = 50 kN; at 9° = 25 kN
igubal® ESQM 2.0

Successfully in use with our customers

PV tracking system from TecnoSun

Durable in any weather: plain bearings in the PV tracker

Renewable energy applications

... and more success stories

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

igus® Inc. Canada+1 800 965 2496Courriel