Non-metallic and low-friction linear bearings for MRI scanners

High-performance lead screw technology and linear axis in a magnetic environment

Profile

  • What was needed: Threaded spindles and lead screw nuts from the drylin® portfolio, drylin® SLW linear tables, Easy Tube linear units
  • Requirements: High-performance and non-metallic bearings were needed that can also be used in MRI.
  • Industry: Medical technology
  • Success for the customer: The high-performance iglidur®-plastic enables the device to work in the difficult environment without interacting with the magnetic field. The bearing components are also used in the application to generate a smooth and low-friction shaft rotation to drive the robot's joints.
Ultrasonic robot

Problem

Solution

Ultrasonic robot

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

igus® Inc. Canada+1 800 965 2496Courriel