Smooth linear movements<br>in industrial trucks<br><font size="7">Thanks to lubrication-free linear axis</font>

Jerk-free linear movements in industrial trucks

Thanks to lubrication-free linear axis

Ready-to-install drylin®-linear axis for problem-free distance adjustment on Jungheinrich forklift trucks

Profile:

  • What was needed: drylin® linear axis from the SHTprogramme
  • Requirements: it must be possible to safely swivel wing-shaped sheets up and down by 30 degrees; distance adjustment of the Jet-Pilot multifunction steering wheel should be possible in the longitudinal direction
  • Industry: Mechanical engineering, industrial trucks, internal logistics
  • Success for the customer: Plain bearing elements made of the high-performance polymer iglidur® J ensure smooth and quiet running and are completely lubricant-free; delivered ready for installation with compact DC motor and end position sensing
Jungheinrich's special stacker

Products used

SHT
DC motor

Configure linear axis

Problem

Solution

Impressions

drylin SHT linear axis
Pivot wing-shaped sheets
Jet pilot with drylin linear unit
drylin SHT linear axis

Further application examples

Special measurement setup with lead screw axis, motor & control system

Drive technology application example

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology application example

Electric drive technology in an automated positioning system

Drive technology in an order picking unit

Linear axis for precision, clearance-free welding seam bend testing device

Linear axis for precision, clearance-free welding seam bend testing device

Lubrication-free linear axis for automated cocktail mixer

Lubrication-free linear axis for automated cocktail mixer
Drive technology shop

Drive technology online shop

Drive technology configurator

Drive technology configurator

Drive technology white paper

Download whitepaper

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

igus® Inc. Canada+1 800 965 2496Courriel