Change Language :
In the processing of sausage, fish and meat products, bearing components used in slicing machines or in conveyor technology, for example, are confronted with high demands resulting from the hygiene requirements in food technology and increasing expectations of the performance of the systems. Absolute freedom from lubrication and maintenance, a long service life in continuous operation, chemical resistance and low moisture absorption are just a few examples of the high industry standards.
Using the example of a cutting machine with a high-speed discarding system from Treif Maschinenbau GmbH, we show below the central sections of such systems and the use of our polymer storage technology in the work processes. Above all, the following stations should be mentioned here:
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.