Change Language :
As the highest safety standards apply in the food and beverage industry to protect consumers, designers need products that do not require external lubrication. This is the only way to prevent contamination of food or beverages. In addition, there is the desire for chemical and corrosion resistance, freedom from maintenance and low moisture absorption. We fulfil these requirements with our products and ensure years of functional reliability.
"I've never heard of any complaints so far. The system only comes to us when something is modified or a part is added. Maintenance work is not necessary anyway thanks to the lubricant-free nature of the linear systems."
Michael Pfeiffer, Design Manager at Indspect
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.