Change Language :
Ship-to-shore cranes can be found at ports. Their task is to shift containers from ship to shore or from land to ship. To unload large container ships economically, cranes with a high loading capacity are required. The travel of ship to shore cranes is up to 500 m. Often the weight of such cranes is over 2,000 tons.

Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.