Change Language :
3D printing concrete buildings up to 40 metres high: This is made possible by a robot portal from the Spanish company Evocons. According to the company, this is the only on-site construction system in the world that automates the majority of construction activities and, thanks to its self-lifting system, enables the construction of customised large buildings without height or shape restrictions. For the guidance of energy and
data cables, Evocons uses e-chain® from the 1640 series and triflex® from igus®. The chains protect the cables from torsional stresses and damage. They reliably withstand adverse weather conditions, are durable and, thanks to their ease of movement, reduce the resistance and therefore the energy requirements of the robot gantry. As they are lightweight, Evocons says they also enable faster and more efficient movements.
possible. The ability to recycle the e-chain® at the end of its service life makes a positive contribution to sustainability and avoids the accumulation of waste.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.