Bearings and energy supply systems for car interiors

Move seat elements, rotary switches, doors and windows safely and without maintenance

automotive interior components

Advantages of our e-chains

  • Cost-effective
  • Lightweight
  • Quiet running with max. 60dB(A) for the assembly
  • 100,000 solutions from stock in numerous lengths, widths, radii, and options (open, closed, ESD, easily openable, etc.)
  • Easy to install
  • High, predictable service life
  • Customizable to weight and load limits
  • Certified according to IATF 16949
automotive interior components

Advantages of our bearing technology

  • Self-lubricating and therefore maintenance-free
  • Quiet operation
  • Cost advantage and up to 80% lower weight compared to metallic solutions
  • Temperature-resistant up to 248° F
  • Low fogging
  • Plain bearings are suitable for e-coating and self-calibrating
  • Ideal in combination with plastic shafts
  • Long, predictable service life
  • Certified according to IATF 16949

Automotive Interior Applications

Products in seat adjustments
Seat adjustments
Plain bearings in the vehicle pedal
Pedal systems
igus bearing in the selector lever
Selector lever
xiros ball bearings in rotary switch
Rotary switch
Plain bearing in the head-up display
Head-up display
drylin N in the center armrest
Center armrest
drylin in the headrest
Head rest

More information

Plain bearings in hinges

Bearings for hinges

Application locations in the car

Application areas

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

matt joiner
Matthew Joiner

Automotive Industry Manager

+1 401 438-2200Courriel