Change Language :
This spreader unit does not require a hydraulic drive and can therefore be used on any vehicle with a loading platform. Electricity can be supplied via the normal vehicle battery. The screw conveyor of the spreader unit must be mounted in a flexible way so that it can compensate for axial offset and dynamic movements in the screw. The bearings used must also be resistant to the aggressive road salt. Therefore, igubal flange mounted bearings EFSM and igubal spherical bearings KGLM are used.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.