Change Language :
Dimensionally identical to standard commercial linear carriages with recirculating ball bearing guides
drylin® T guide carriages offer a low cost, maintenance-free alternative to recirculating ball bearings. Both are dimensionally identical, allowing for easy one-to-one replacement. drylin® T guide carriages are also made using igus’® self-lubricating plastic polymers to ensure long-term, high quality performance while saving time and money on maintenance. The robust rail guide even guarantees a service life of up to 50,000km. Additionally, miniature rails and guides are available for applications requiring small installation spaces.

One-to-one replacement easily
Connector and hole dimensions identical to conventional recirculating ball bearing systems

Precise carriage guidance
from 0.02 - 0.15 mm
optional clearance adjustment:

Self-lubricating and maintenance-free
The fact that no lubrication is necessary means less maintenance and lower costs for you.

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!