Change Language :

Medication dispenser produced by Janez Kolaric s.p., Janez Kolaric, Ptuj, Slovenia
This vending machine dispenses over-the-counter medicines even when all pharmacies are closed. Up to 800 boxes can be managed.
The user requests the medication via touchscreen, pays for it in cash or by a cashless method and is then given it in the dispensing compartment.
The drylin® linear guides ensure that the packs actually end up there. These have the advantage that they do not require external lubrication and are therefore practically maintenance-free.

Sketches of the medication dispenser
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.