Corrosion-resistant plain bearings in the wave energy converter

Maintenance and lubrication-free iglidur® bearings ensure longer service life

Profile

  • What was needed: Plain bearing made of the material iglidur® Z
  • Requirements: Maintenance-free, corrosion resistance, long service life, robustness
  • Industry: Power generation
  • Success for the customer: The wear-resistant material iglidur® Z is designed for high loads under continuous operation. As the bearings are not lubricated externally, no lubricants can get into the marine environment.
Ocean wave energy converter

Description of the problem

Solution

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

igus® Inc. Canada+1 800 965 2496Courriel