Robust cable guidance systems for cantilever and drill floor skid at sea
The requirements for reliable cable guidance along the movable cantilever and drill floor skids are extremely stringent. Our "heavy duty" energy chains, cables, and accessories for the offshore industry are therefore specifically designed for moving high additional loads as well as large hose and cable packages. The robust plastic energy chains are particularly effective at sea, where their resistance to corrosion and light weight are particularly impressive when compared to those of steel chains or festooning systems. The fact that the chains require no lubrication or maintenance ensures reliable cable guidance and high planning reliability and reduces running costs. We offer cable guidance as a turnkey system solution together with engineering, project management, and on-site assembly and acceptance.
Products for cable guidance systems for cantilevers, drill floor skids, and jack-up skids
Heavy-duty energy chains
Lightweight: up to 70% lighter than steel
Corrosion-resistant: suitable for use on the high seas
Robust: highly resilient, carry high additional loads
Plastic energy chain carries cable weight of 200kg/m
Plastic energy chains for the heavy-duty sector were installed on the cantilever and the drill floor skid of this 3000HP modular offshore drilling rig. They carry an additional load of 200kg/m over travels of 17.5m and 8m respectively. The advantages were the low weight combined with high stability.
Heavy-duty energy chains in drilling rigs for such systems as the top drive, cantilever or pipe handler, flexible rotary modules in pivoting heavy-duty cranes or safe shore power supplies: find out more about the successful use of our motion plastics in these and other projects.