Change Language :
In these two offshore applications, the pipe handling equipment's cable feed system had to be permanently detached. As the high number of energy, data and hydraulic cables to be routed also resulted in a high weight load, the cable routing not only had to demonstrate high stability, but also have a low dead weight itself. Since then, several plastic-energy chains from the E4.1 series have been installed on the drill ships. They sometimes enable horizontal handling of the drill rig, e.g. to load the fingerboard and operate the top drive.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.