Change Language :


How can unwanted contamination in laboratories be avoided?
Metallic lead screw nuts are still standard in medical technology. However, most of them require regular lubrication and maintenance. Dust and dirt particles can adhere well to the lubrication used. This leads to considerable contamination and significantly higher wear compared to a dry-running system. In addition, the metallic lead screw nut can corrode quickly in damp environments.
The lubrication- and maintenance-free drylin® lead screw technology is used in medical technology and has many convincing advantages. They are absolutely lubrication and maintenance-free and can also be used in corrosive environments without any problems.

How igus® lead screw technology can reduce costs in rehabilitation devices
Metal lead screw nuts are more expensive to purchase than plastic threaded nuts. By replacing your metal lead screw nut with the dryspin® technology with the same connection dimensions, you can save up to 50.9 % on procurement costs. Tests have shown that the wear rate can be reduced by up to 25 % and the service life increased by 30 %.
Find out more about how you can improve the technology of your medical application and reduce costs at the same time:
dryspin® lead screw technology

Our backlash-reducing lead screw nut can help
In addition to the right choice of material, a pretensioning mechanism has proven to be an effective measure for reducing unwanted axial play. There are three variants with pretension for our dryspin® steep threads and trapezoidal threads:
► zero-backlash lead screw nut
► Low clearance lead screw nut
► AB lead screw nut

The test evaluation of the wear test of the 10x3 dimension made of AISI 304 stainless steel has shown that our dryspin® thread Ds10x3 can achieve up to 25 % less wear rate, up to 25 % more service life and higher efficiency compared to the competition and the trapezoidal thread Tr10x3.

The larger distances between the individual dryspin® threads increase the proportion (factor 1.3) of tribologically optimised polymer in the threads. More wear-resistant material and a higher degree of efficiency are decisive for a service life that is up to 5 times longer than that of conventional steep threads.

From laboratory equipment and hospital facilities to rehabilitation systems - the lubrication and maintenance-free nature of the screw drives enables them to be used in almost all medical areas.
Thanks to the use of the trioblogically optimised iglidur® high-performance polymers, dust and dirt cannot adhere to the screw drive. And the dryspin® technology is also one step ahead in humid environments: it is 100 % corrosion-free. This guarantees smooth running throughout the entire application. Discover maintenance-free dry operation in the dryspin® lead screw technology online shop.

Medical facilities such as hospitals, operating theatres or laboratories often need to be particularly quiet. Accordingly, the parts installed in the applications have to run quietly. Here too, dryspin® technology has proven to be the perfect alternative to conventional metal screw drives.
The rounded tooth flank geometry reduces the contact surface between the threaded spindle and the lead screw nut. As a result, the dryspin® lead screws run almost silently and vibration-free, even under load. Our thread shop offers a wide range of different shapes and sizes of lead screws.

Medical applications must fulfil high requirements, such as cleanroom suitability, media resistance, etc. The costs for the small parts required are correspondingly high.
The dryspin® technology impresses in a cost comparison. Not only does it stand out from its metallic counterpart due to its numerous technical advantages, it is also 50.9 % cheaper.

With the expert, you can quickly find the right thread system part for your application and receive a statement on the expected service life.
With the configurator, you can quickly find the right threaded spindle and customise the studs on both sides. The application generates a dimensioned drawing of your configuration directly for you.
Your own screw drive with the most important information for medical technology at a glance:
► Lubricant- and maintenance-free
► Higher efficiency and longer service life
Resistant to media
► Low-noise, vibration-free running thanks to rounded tooth geometry
► Service life can be calculated online
3D printers | vending machinery | railway technology | construction machinery | facade technology | fluid technology |
| beverage industry | wood industry | Camera technology | Food industry | Medical technology | Model making |
| furniture & Industrial Design | robots | solar technology | textile industry | packaging industry | and much more.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.