Change Language :
For many laboratories, universities and institutes, implementing automation economically is also a very high priority. They are usually looking for customised systems in batch size 1 that fit their budget. M2-Automation specialises in customised laboratory automation solutions and relies on ourmaintenance- and lubrication-free gantries in a filling system for bioanalysis.
drylin® E is an open mechatronic modular system. Open because customers can use their own motors to drive our spindle or toothed belt units if they wish. The appropriate adapters or motor flanges are provided. The modular system includes 25 different linear axes, twelve pitches or ratios, matching cables, motor flanges, 20 couplings and limit and position switches as well as 15 different stepper motor types from 0.5 to 6 Nm, with or without encoder and brake.

Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.