Change Language :
This CNC machine primarily mills polystyrene. This produces a large amount of small particles that stick to all parts of the machine due to their electrostatic charge. Since the manufacturer has been using a lubricant-free and self-cleaning drylin® linear guidance system from igus® on the X, Y and Z axes, maintenance work is a thing of the past. In addition, the milling machine achieved speeds of up to 50,000 mm/min on the X and Y axes thanks to the system's excellent sliding properties.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.