Change Language :
The head parts for large wooden wine barrels are sanded in the sanding machine. drylin® T-rail guides are used to position the sanding heads. The movement of the brushes and the sliding doors is supported by drylin® W profile guides. Further swivel movements are realised with flange bearings made of iglidur® G. All igus® products used are maintenance-free, so that the machine can have a high downtime.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.