Resilient energy supply systems and cables for linear drive technology from HIWIN

Highest demands in automation: e-chain® and cable in continuous operation

Profile

  • What was needed: chainflex® -servo cable and measuring system cable, supplied pre-assembled on both sides with connector as a so-called readycable®; energy chain of type E2/000
  • Requirements:  High accelerations of up to 10 g, speeds of up to 5 m/s, little available installation space, high expectations of service life and rated voltages of 600 V for the cable as well as a required UL approval.
  • Industry: Automation technology
  • Success for the customer: The chains and cables are proving themselves worldwide and in a wide variety of applications. For example, when cutting tubes in the automotive industry, where the energy supply system and cable run practically wear-free - despite the high amount of swarf.
e-chain E2/000 with chainflex cables

Problem

Solution

Energy supply systems and chainflex®-cable guarantee a long service life despite the highest accelerations

chainflex® cable for the HIWIN torque motor

servo cable (orange) and measuring system cable (grey) during installation

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

igus® Inc. Canada+1 800 965 2496Courriel