Change Language :
This forklift truck is exposed to shocks and vibrations on a daily basis. In the past, this caused the sliding door guide to jam and the door could no longer be moved. The old guide was therefore replaced with two drylin linear guides. These now keep the door stable and ensure that it slides smoothly when opening and closing. The robust material absorbs shocks and vibrations without any problems.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.