Change Language :
In this unit, a belt conveyor picks up packs of different sizes and contents. These are separated and sorted on the conveyor and pushed individually into different storage channels. The problem was to accommodate a high-performance system with the largest possible storage capacity in a very limited installation space within a very short realisation time. The use of the igus® linear system drylin® W offered the ideal conditions for this. Other important criteria for the use of igus® were the freedom from maintenance and the resulting high system availability.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.