Condition monitoring for energy chains on RMG cranes saves lots of downtime costs

The Israeli port operator HPC relies 100% on modern condition monitoring with i.Sense

Profile

  • What was needed: energy chain 4040HD, chainflex® cable, i.Sense condition monitoring
  • Requirements: intelligent early warning system to prevent breakdowns and reduce maintenance costs
  • Industry: Harbor Cranes and RMG Cranes
  • Success for the customer: Extension of service intervals and therefore considerable cost savings while reducing the risk of failure at the same time
RMG crane with i.Sense chain

Problem

Solution

  • i.Sense EC.P system: Increases in tensile or shear force due to defects in the travel are recognised in good time and expensive consequential or total damage is prevented.
  • i.Sense EC.B system: Protection against consequential damage in the event of chain breakage with minimal maintenance costs
  • i.Sense CF.P system: No abrasion of the cable in the inner radius of the e-chain® due to incorrectly adjusted cables

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

Rob Mammone
Rob Mammone

smart plastics Product Manager

+1 (401) 438-2200Courriel