film director chair, DSLR camera, clapper, linear slide

igus® parts are used in camera and film equipment to reduce costs and maintenance

Product overview:

drylin® W linear system
  • Self-lubricating and maintenance-free
  • Dirt-resistant due to dry operation
  • Simple installation
chainflex® cables
  • For extremely heavy-duty applications
  • Flexible jacket materials
  • High quality core insulation
System E6.1
  • For highest rates of acceleration
  • Low levels of abrasion and vibration
  • Extremely smooth running

The modular drylin® W series ensures self-lubricating sliding of camera guides.

  • Wear-resistant and smooth movement
  • Adjustable friction level thanks to turn-to-fit function
  • Self-lubricating
  • Easy and fast assembly
  • Suitable for even the most confined of installation spaces
  • Silent thanks to the absence of linear balls or rollers
  • No deflection thanks to rigid aluminum profile
drylin® W linear system

Request a free sample box

Application examples

Large format camera

Large format camera

LED screen

LED screen

Spotlight installation

Spotlight installation

Tested in the test laboratory for use in the real world

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

Matt Mowry
Matt Mowry

drylin® Product Manager

+1 (401) 438 2200Courriel