Change Language :

Designing moving mechanical systems for underwater operation is an especially challenging prospect due to the impact water has on metal components and the lubricants they rely on. However, dry-running plastic components from igus are ideal for underwater use. These components don’t require lubricating greases or oils, allowing for consistent performance underwater without the need for relubrication or risk of failure due to lubricant being washed away. Product offerings include iglide® plain bearings — which can be paired with our 304 or 316 stainless steel shafting for superior performance in underwater applications — drylin® linear bearings and actuators, xiros® ball bearings, and more. Various online tools and calculators are available to help you design your own solution based on specific application requirements.

Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.