Change Language :
Calculate and order quickly and easily
For all applications with drylin® roller bearings: whether flexible system with single rail and roller bearings or ready-to-install double rail with roller carriages. The function and suitability are checked in the new online configurator, taking into account the installation position and load, among other things, and the appropriate system solutions are suggested.

Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.