Adapted to the flow: Hydrogenerator with corrosion-resistant pedestal bearings

Hydrogenerator Ocean Power with igubal® ESTM bearings
  • What was needed: Self-adjusting bearing for the linear displacement of the generator
  • Requirements: Saltwater/corrosion-free, maintenance-free, durable, minimal friction
  • Industry: Boats / pleasure craft
  • Success for the customer: With igubal ® ESTM-30 pillow block bearings made of solid plastic on the linear guide, the generator glides smoothly into the water and rotates by around 20 degrees during operation to match the current. This is ensured by the spherical ball, which prevents unwanted constraining forces and contains solid lubricants embedded in the material. Thanks to their dry running, the bearings are completely maintenance-free and insensitive to salt water and corrosion.

igubal® ESTM

igubal® ESTM pillow block bearing

Free samples

igubal sample box

Problem

Solution

Ocean Power hydrogenerator in operation
Hydrogenerator from Ocean Power elevated

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

igus® Inc. Canada+1 800 965 2496Courriel