Change Language :

Our handlebars are innovatively manufactured using the modern injection moulding process. The high-performance plastic used ensures that the handlebars are weather-resistant and insensitive to cold and heat. And they remain in top shape even after many rides - corrosion is not an issue here. What's more, they are not only extremely robust, but also light and comfortable. The material is vibration-dampening and effectively absorbs vibrations so that hands and arms tire less quickly when cycling.
The plastic handlebars are not just for those who value sustainability, as they are manufactured using an energy-saving injection moulding process and are 100 % recyclable. Those who like something special will also get their money's worth, as we manufacture the handlebars individually in a variety of colours and shapes.
However, not only conventional designs are available, but also handlebars with integrated lights. The two integrated headlights, each with a light output of 30 lux, offer a significant increase in safety and give the bike a clean look.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.