Bicycle industry

Lightweight plastic bearings improve reliability in the bicycle industry


Application examples

Crank Brothers bike pedals

ibis Cycles rear frame

Bergamont rear frame


Browse Applicable Parts

iglide® G300

iglide® G

  • Smooth running due to low coefficient of friction
  • Reliable, maintenance-free and dirt-resistant
  • Precise and fast switching
iglide® J

iglide® J

  • Resistant to high frequency shocks and vibrations
  • Highly wear resistant with low coefficients of friction
iglide® J3

iglide® J3

  • High impact strength, maintains shape
  • Sensitive feedback from the rear shock
  • Dimensional stability of the bearing
iglide® H4

iglide® H4

  • Temperature resistant up to +392 °F
  • Corrosion resistant, no seizing.
  • Extreme wear resistance
iglide® W300

iglide® W360

  • Extremely high wear resistance and low coefficient of friction
  • Self-lubricating, maintenance-free, dirt-resistant
igubal® spherical bearings

igubal® rod ends

  • Absorb vibrations
  • Angle and tolerance compensation
  • Light, self-lubricating therefore insensitive to dirt

Browse the Engineer's Toolbox


Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :