Change Language :

The demands placed on the crank in a bicycle's drivetrain are enormous. After all, the pedal to which it is connected absorbs all the drive force exerted by the user. It goes without saying that this component is therefore built to withstand heavy loads. The crank is also extremely light and corrosion-free. Our plastic cranks are available in various designs.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.