Change Language :

Sabine Spitz wins Olympic gold in mountain biking in 2008 - with iglidur special plain bearings on board - in the Magura suspension fork.
The Swabian company Magura is one of the world's leading manufacturers of brake and suspension technology, making it one of Germany's flagship companies in the bicycle industry. Also in the portfolio: Cross-country and marathon suspension forks, which have to offer a high degree of robustness, consistently good response behaviour and minimal weight on long, rocky trails.

Four iglidur J plain bearings in special shape ensure very good response behaviour with minimum weight in the guidance of the immersion tubes.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.