Change Language :

iglide® J flange bearing
The versatile endurance runner, highly resistant to wear on virtually all shafts with very low coefficient of friction

iglide® J thrust washer
Vibration dampening and highest wear resistance at low to medium pressure loads

igubal® KGLM spherical bearings
Compensation of edge loads with lowest coefficient of friction in dry running

Custom parts
In desired shape and material from a quantity of 1, suitable for prototypes, small and large volumes

Further areas of application
More application examples for our dry-tech bearing technology products in motor vehicles (interior, engine compartment, exterior and chassis)

Bearing technology solutions in motor vehicles
To the overview page with information on selected common and the latest dry-tech products

Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.