Excavating and grabbing with an additional degree of freedom

This 8.5m3 high-tip bucket is also equipped with iglide bearings. Left in the picture Dipl.-Ing. / Designer Sven Gasterstädt from L&K, on the right Technical igus® Sales Consultant Kevin Büttner.

Problem

Solution

The polymer bearings are around 40% cheaper. They do not require lubrication and their mass is lower than that of the previously installed composite bearings.

Roland Georgi

Design Engineer at L&K

High-quality equipment for construction machinery - "Made in Thuringia"

Not all buckets and grabs from L&K are as large as these - but all are characterized by extreme load capacity and long service life. Second from right: Design Engineer Roland Georgi. Third from right: Wolfgang Anderle, Managing Partner

Requirement: 4,000 hours maintenance-free operation under harsh conditions

Installation situation of the iglidur® plain bearing on an L&K grapple bucket. (Source: L&K Land- und Kraftfahrzeugtechnik GmbH)

Lightweight design counts - even for excavator buckets

Lightweight design for the excavator bucket as well: The joints of the grab buckets are supported by iglidur® bushings - maintenance-free, cost-effective and weight-saving. (Source: L&K Land- und Kraftfahrzeugtechnik GmbH)

More and more series converted

Conversion without changing the design

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

Stephen Bowman
Heavy Duty Industry Expert(800) 521-2747Courriel