Change Language :
This friction clutch serves as overload protection of the drive train in a device for green fodder harvesting. Due to increasing demands on the smooth running of agricultural machinery, the coupling used as standard had to be revised. Particular attention was paid to the smooth running characteristics. A new bearing concept had to be developed in the coupling for this purpose. Various interfaces were combined and the conventional metal bearings were replaced by iglidur®® plain bearings. This resulted in a significantly better radial run-out. In addition, the plastic bearings from igus® are corrosion-free and dirt-resistant.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.