Reliable cable guidance in the VELTINS Arena lawn exposure system

Wear-optimized e-chains and torsion-resistant cables minimize maintenance requirements

Profile

  • What was needed: moving application including heavy duty and high abrasion/exposure to the elements
  • Requirements: UV radiation, rain and temperature fluctuations required robust components. Since various strokes had to be accompanied by cable guides, a lightweight system was also desired.
  • Industry: Agricultural engineering
  • Success for the customer: The roller energy chains minimize push/pull forces over a travel of 120m. Together with other compact e-chains for short strokes in the system and matching chainflex cables, long service life can be achieved and maintenance costs can be minimized.
Thanks to the igus products used, including assembly service, a complete solution was delivered from a single source. The coordinated products extend the maintenance intervals of the system and extend the service life in the area of these moving components. In addition, the roller chains were able to minimize push/pull forces during the two crane trips.

Dagmar Ziegner

RHENAC GreenTec AG

Problem

Solution

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

Stephen Bowman
Heavy Duty Industry Expert(800) 521-2747Courriel